IESNA:LM-63-2002
[TEST]P1297021
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-23)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R40W2N902750DE010 E3DL1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 5000K CCT AND, 90CRI , E3DL1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]899
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1814.1 1800.2 1754.7 1679.1 1574.1 1440.6 1275.5 1090.3 895.1 703
534 392 276.2 193.7 135 95.7 68.7 49.4 35.5 23.9
16.2 11.6 10.8 10 8.5 7.7 6.9 6.2 5.4 4.6
3.9 3.1 2.3 1.5 0.8 0.8 0
